CCS38-S8-M

Fixed Diameter Clamps - Screw Applied

Fixed diameter cable clamp, #8 screw (M4), .38" (9.7mm) bundle, white, bulk package.

Specifications

Mount Method

#8 (M4) Screw

Material

Nylon 6.6

Overall Length (mm)

15

Overall Width (In.)

0.37

Overall Width (mm)

9.4

Overall Height (mm)

9.5

Environment

Indoor

Color

Natural

UL Recognized

E136577

Diameter (In.)

0.17

Diameter (mm)

4.2

Maximum Overall Height (mm)

9.5

Bundle Offset (mm)

15.0

Bundle Offset (In.)

0.59

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.17

Hole Diameter (mm)

4.2

Max. Continuous Use Temperature

-76°F - 185°F (-60°C - 85°C)

Maximum Bundle Diameter (In.)

0.38

Maximum Bundle Diameter (mm)

9.5

Screw Size

#8 (M4)

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498360073

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1788

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.8942

Resources

Part Drawings

Fixed Diameter Cable Clamps- CCS

US English

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Related Products