obsolete

HCAG04B06-C20

Wire Clips - Push Mount

Gasketed Push Barb Harness Clip

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

0.84

Height (mm)

21.3

Length (In.)

0.76

Length (mm)

19.3

CE Compliant

No

Environment

Indoor

Max. Bundle Diameter (In.)

0.24

Max. Bundle Diameter (mm)

6.1

Mounting Method

Push Barb

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498362453

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

Gasketed Vertical Harness Clip - Hcag04

US English

Related Products