obsolete

HCAG05C07-C20

Wire Clips - Push Mount

Gasketed Push Barb Harness Clip

Specifications

Height (In.)

0.65

Height (mm)

16.5

Length (In.)

0.76

Length (mm)

19.3

Width (In.)

0.76

Width (mm)

19.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498362455

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

Gasketed Horizontal Harness Clip- Hcag05

US English

Related Products