obsolete

HCAG05H67T-C20

Wire Clips - Push Mount

Gasketed Mount

Specifications

CE Compliant

No

Color

Black

Length (In.)

0.76

Length (mm)

19.3

Material

Nylon 6.6

Mounting Method

Push Barb

Type

Wire Clips - Push Mount

Width (In.)

0.76

Width (mm)

19.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498302034

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0818

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.4088

Related Products