HCME04Y09-C30

Wire Clips - Edge Applied

Nylon edge clip, .16" - .35" (4.0mm - 9.0mm) bundle range, nylon 6.6 heat stabilized, black, standard package.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Width (In.)

0.39

Width (mm)

9.9

Environment

Indoor

Height (In.)

1.75

Height (mm)

19.2

Length (In.)

0.91

Length (mm)

23.2

Max. Bundle Diameter (In.)

0.35

Max. Bundle Diameter (mm)

9.0

Max. Panel Thickness (In.)

0.16

Max. Panel Thickness (mm)

4.0

Mounting Method

Clip onto Edge

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Type

Wire Clips - Edge Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498302220

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

Harness Clip for Edge Mount - Customer Drawing

US English

Related Products