HCME04Y09-M130

Wire Clips - Edge Applied

Nylon edge clip, .16" - .35" (4.0mm - 9.0mm) bundle range, acetal heat stabilized, black.

Specifications

Material

Acetal

Width (In.)

0.39

Width (mm)

9.9

CE Compliant

No

Color

Black

Environment

Outdoor

Max. Bundle Diameter (In.)

0.35

Max. Bundle Diameter (mm)

9.0

Max. Panel Thickness (In.)

0.16

Max. Panel Thickness (mm)

4.0

Mounting Method

Clip onto Edge

Panel Hole Diameter (In.)

0.14 x 0.31

Panel Hole Diameter (mm)

3.6 x 7.9

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Type

Wire Clips - Edge Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498336169

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2593

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Harness Clip for Edge Mount - Customer Drawing

US English

Related Products