HCME06A12-C130

Wire Clips - Edge Applied

Nylon edge clip, .24" - .47" (5.9mm - 12.5mm) bundle range, acetal heat stabilized, black, standard package.

Specifications

Material

Acetal

Color

Black

Height (In.)

0.59

Height (mm)

15.0

Length (In.)

0.74

Length (mm)

18.7

Width (In.)

0.39

Width (mm)

18.7

CE Compliant

No

Environment

Outdoor

Max. Panel Thickness (In.)

0.05

Max. Panel Thickness (mm)

1.2

Mounting Method

Clip onto Edge

Panel Hole Diameter (In.)

0.16 x 0.43

Panel Hole Diameter (mm)

4.0 x 10.9

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Type

Wire Clips - Edge Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368319

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2695

Resources

Catalog Cut Sheets

VWSDC-C* Product Page

US English

Part Drawings

GB1932BF

US English

Related Products