HCME06A12-VM130

Wire Clips - Edge Applied

Nylon edge clip, .24" - .47" (5.9mm - 12.5mm) bundle range, acetal heat stabilized, black.

Specifications

Mount Method

Clip onto Edge

Overall Length (In.)

0.74

Overall Length (mm)

14

Color

Black

Material

Acetal

Overall Width (In.)

0.39

Overall Width (mm)

18.7

Overall Height (In.)

0.59

Overall Height (mm)

15

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

Length (In.)

0.74

Length (mm)

14.0

Maximum Panel Thickness (In.)

0.05

Maximum Panel Thickness (mm)

1.2

Panel Hole Diameter (In.)

0.16 x 0.43

Panel Hole Diameter (mm)

4.0 x 10.9

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Type

Wire Clips - Edge Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498364374

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

1.9424

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

3.8849

Resources

Part Drawings

GB1932BF

US English

Related Products