BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Specifications

Product Type Harness Clip
Application Vertical and Horizontal Loading Configurations with Integral “Spring” Holds Wire Bundles Tightly
Body Material Acetal
Color Natural
Environment Indoor
Maximum Bundle Diameter (In.) 0.47
Maximum Bundle Diameter (mm) 12
Maximum Compatible Panel Thickness (mm) 2.2
Maximum Compatible Panel Thickness (In.) 0.08
Mount Method Clip onto Edge
Mounting Hole Diameter (In.) 0.43
Mounting Hole Diameter (mm) 11
Overall Height (In.) 0.74
Overall Height (mm) 19
Overall Length (mm) 19.5
Overall Length (In.) 0.76
Overall Width (In.) 0.55
Overall Width (mm) 14
Product Category CABLE ACCESSORIES
Standards Met RoHS Complaint
Part Features Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly
Pricing Category 1 ACB
Pricing Category 2 ACB2

Packaging Detail

UPC 07498336462
Std. Pkg. Qty. 5000
Std. Pkg. Volume (cf) 0.5833
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Harness Clip for Edge Mount - GB1932BN English