HCME06Y12-M30

Wire Clips - Edge Applied

Nylon edge clip, .16" - .35" (4.0mm - 9.0mm) bundle range, nylon 6.6 heat stabilized, black, bulk package.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Height (In.)

0.59

Height (mm)

15.0

Length (In.)

0.55

Length (mm)

14.0

Width (In.)

0.74

Width (mm)

18.7

Environment

Indoor

Max. Bundle Diameter (In.)

0.47

Max. Bundle Diameter (mm)

12.0

Max. Panel Thickness (In.)

0.16

Max. Panel Thickness (mm)

4.0

Mounting Method

Clip onto Edge

Panel Hole Diameter (In.)

0.14 x 0.32

Panel Hole Diameter (mm)

3.6 x 8.1

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Type

Wire Clips - Edge Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498370752

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7682

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Nylon Edge Clips - HCME06Y12

US English

Related Products