HCMP06C12-C20

Wire Clips - Push Mount

Harness clip, winged push barb mount, horizontal, .24 "- .47" (5.9mm - 12.5mm) bundle range, black, standard package.

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

1.10

Height (mm)

27.9

Length (In.)

0.80

Length (mm)

20.2

Width (In.)

0.39

Width (mm)

10.0

CE Compliant

No

Environment

Indoor

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358122

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0568

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2839

Resources

Catalog Cut Sheets

CTH19U04-C30 Product Page

US English

Part Drawings

Harness Clips - Hcmp06c

US English

Related Products