HCMP06C12-M20

Wire Clips - Push Mount

Harness clip, winged push barb mount, horizontal, .24 "- .47" (5.9mm - 12.5mm) bundle range, black, bulk package.

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

1.10

Height (mm)

27.9

Length (In.)

0.80

Length (mm)

20.2

Width (In.)

0.39

Width (mm)

10.0

Environment

Indoor

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358187

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3536

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.7679

Resources

Part Drawings

Harness Clips - Hcmp06c

US English

Related Products