HCMP06C12-M30

Wire Clips - Push Mount

Harness clip, winged push barb mount, horizontal, .24 "- .47" (5.9mm - 12.5mm) bundle range, black.

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

1.10

Height (mm)

27.9

Length (In.)

0.55

Length (mm)

14.0

Width (In.)

0.80

Width (mm)

20.2

CE Compliant

No

Environment

Outdoor

Max. Bundle Diameter (In.)

0.47

Max. Bundle Diameter (mm)

12.0

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

0.8

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498375277

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2593

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Related Products