HCMP06E16-C30

Wire Clips - Push Mount

Harness Clip

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

1.89

Height (mm)

48.2

Length (In.)

0.90

Length (mm)

23.0

Width (In.)

0.47

Width (mm)

12.0

CE Compliant

NA

Environment

Outdoor

Max. Bundle Diameter (In.)

0.63

Max. Bundle Diameter (mm)

16.0

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498336463

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0324

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Harness Clip with Push Mount Anchor

US English

Related Products