HCMU04C13-M20

Wire Clips - Push Mount

Harness Clip

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

1.08

Height (mm)

27.6

Length (In.)

0.92

Length (mm)

23.5

Width (In.)

0.39

Width (mm)

10.0

Environment

Indoor

Max. Panel Thickness (In.)

0.09

Max. Panel Thickness (mm)

2.3

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Part Features

Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498375433

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3444

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Harness Clips - Hcmu04c

US English

Related Products