HSC.25-L

Horizontal Clip

Siding clip, horizontal, .25" (6.4mm) bundle, nylon 6.6, white.

Specifications

Mount Method

Clip-on

Overall Length (In.)

0.5

Overall Length (mm)

12.7

Color

White

Material

Nylon 6.6

Overall Width (In.)

0.34

Overall Width (mm)

8.6

Overall Height (In.)

0.65

Overall Height (mm)

16.5

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

Length (In.)

0.50

Length (mm)

12.7

Maximum Bundle Diameter (In.)

0.25

Maximum Bundle Diameter (mm)

6.4

Type

Siding Clip

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498358545

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Horizontal Siding Clip - HSC

US English

Catalog Cut Sheets

TWR-C Product Page

US English

Related Products