LC3-A-C8

Wire Clips - Adhesive Backed

Adhesive backed latching clip, .20" (5.1mm) square bundle, light gray, standard package.

Specifications

Material

PVC

Color

Light Gray

UL Recognized

E136577

Height (In.)

0.47

Height (mm)

11.9

Length (In.)

0.75

Length (mm)

19.1

Width (In.)

0.75

Width (mm)

19.0

Adhesive Type

Rubber

Environment

Indoor

Flammability Rating

UL94V-0

Max. Bundle Diameter (In.)

0.20

Max. Bundle Diameter (mm)

5.0

Max. Static Load (Lbs.)

0.22

Max. Static Load (g)

100.0

Mounting Method

Rubber Adhesive Tape

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358569

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0397

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3970

Resources

Catalog Cut Sheets

LC3-A-C8 Product Page

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Part Drawings

Latching Clip GB0430BB

US English

Part Drawings

Latching Clip STP File

US English

Related Products