LC3-A-M8

Wire Clips - Adhesive Backed

Adhesive backed latching clip, .20" (5.1mm) square bundle, light gray, bulk package.

Specifications

Material

PVC

Color

Light Gray

UL Recognized

E136577

Height (In.)

0.47

Height (mm)

11.9

Length (In.)

0.75

Length (mm)

19.1

Width (In.)

0.75

Width (mm)

19.0

Adhesive Type

Rubber

CE Compliant

No

Environment

Indoor

Flammability Rating

UL94V-0

Max. Bundle Diameter (In.)

0.20

Max. Bundle Diameter (mm)

5.0

Max. Static Load (Lbs.)

0.22

Max. Static Load (g)

100.0

Mounting Method

Rubber Adhesive Tape

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498339644

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3536

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.7679

Resources

Part Drawings

Latching Clip STP File

US English

Brochures

US English

Catalog Cut Sheets

US English

Part Drawings

Latching Clip GB0430BB

US English

Related Products