LC5-A-C8

Wire Clips - Adhesive Backed

Adhesive backed latching clip, .36" (9.1mm) square bundle, light gray.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Overall Length (In.)

1.01

Overall Length (mm)

25.7

Color

Light Gray

Material

PVC

Overall Width (In.)

1.01

Overall Width (mm)

25.7

Overall Height (In.)

0.61

Overall Height (mm)

15.5

Environment

Indoor

UL Recognized

E136577

Flammability Rating

UL94V-0

Max. Static Load (g)

200.0

Maximum Bundle Diameter (In.)

0.36

Maximum Bundle Diameter (mm)

9.1

Static Load Capacity (lb)

0.44

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358570

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1078

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.0778

Resources

Part Drawings

GB0430BA Latching Wire Clip

US English

Catalog Cut Sheets

LC3-A-C8 Product Page

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Related Products