LWC100-A-L

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, 1" (25.4mm) bundle, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

1.26

Height (mm)

32.0

Length (In.)

2.21

Length (mm)

56.1

Width (In.)

1.97

Width (mm)

50.0

Adhesive Type

Rubber

Environment

Indoor

Max. Bundle Diameter (In.)

1.00

Max. Bundle Diameter (mm)

25.4

Max. Static Load (Lbs.)

2.25

Max. Static Load (g)

1020.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498327203

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.2478

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

2.4780

Resources

Part Drawings

LWC100-A, Latching Wire Clip

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Brochures

US English

Related Products