LWC100-H25-L

Wire Clips - Push Mount

Latching wire clip, push barb mount, 1" (25.4mm) bundle, natural, standard package.

Specifications

Mount Method

Push Barb

Overall Length (In.)

1.89

Overall Length (mm)

47.9

Color

Natural

Material

Nylon 6.6

Overall Width (In.)

0.99

Overall Width (mm)

25.2

Overall Height (In.)

1.3

Overall Height (mm)

33

Environment

Indoor

UL Recognized

E136577

Length (mm)

47.9

Flammability Rating

UL94V-2

Maximum Bundle Diameter (In.)

1.00

Maximum Bundle Diameter (mm)

25.4

Maximum Panel Thickness (In.)

0.11

Maximum Panel Thickness (mm)

2.7

Panel Hole Diameter (In.)

0.22

Panel Hole Diameter (mm)

5.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498327215

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1583

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

1.5833

Resources

Part Drawings

Latching Wire Clip: GB0239FF

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Related Products