LWC19-A-C

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, .19" (4.8mm) bundle, natural.

Specifications

Mount Method

Rubber Adhesive

Adhesive Material

Rubber

Overall Length (In.)

0.85

Overall Length (mm)

21.6

Color

Natural

Material

Nylon 6.6

Overall Width (In.)

0.61

Overall Width (mm)

15.5

Overall Height (In.)

0.39

Overall Height (mm)

9.9

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

UL Recognized

#E136577

Length (In.)

0.85

Length (mm)

21.6

Max. Static Load (g)

113.0

Maximum Bundle Diameter (In.)

0.19

Maximum Bundle Diameter (mm)

4.8

Static Load Capacity (lb)

0.25

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498327198

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7439

Resources

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Part Drawings

Latching Wire Clip LWC19-A: GB0239EH

US English

Related Products