LWC19-A-C14

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, .19" (4.8mm) bundle, gray, standard package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

#E136577

Height (In.)

0.39

Height (mm)

9.9

Length (In.)

0.85

Length (mm)

21.6

Width (In.)

0.61

Width (mm)

15.5

Adhesive Type

Rubber

Environment

Indoor

Max. Bundle Diameter (In.)

0.19

Max. Bundle Diameter (mm)

4.8

Max. Static Load (Lbs.)

0.25

Max. Static Load (g)

113.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498327222

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7439

Resources

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Part Drawings

Latching Wire Clip LWC19-A: GB0239EH

US English

Related Products