LWC19-H25-C

Wire Clips - Push Mount

Latching wire clip, push barb mount, .19" (4.8mm) bundle, natural, standard package.

Specifications

Mount Method

Push Barb

Overall Length (In.)

0.85

Overall Length (mm)

21.6

Color

Natural

Material

Nylon 6.6

Overall Width (In.)

0.51

Overall Width (mm)

12.8

Overall Height (In.)

0.41

Overall Height (mm)

10.4

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

UL Recognized

E136577

Length (In.)

0.85

Length (mm)

21.6

Flammability Rating

UL94V-2

Maximum Bundle Diameter (In.)

0.19

Maximum Bundle Diameter (mm)

4.8

Maximum Panel Thickness (In.)

0.11

Maximum Panel Thickness (mm)

2.7

Panel Hole Diameter (In.)

0.22

Panel Hole Diameter (mm)

5.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498327210

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7439

Resources

Catalog Cut Sheets

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Related Products