LWC19-H25-M14

Wire Clips - Push Mount

Latching wire clip, push barb mount, .19" (4.8mm) bundle, gray, bulk package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Height (In.)

0.41

Height (mm)

10.4

Length (In.)

0.85

Length (mm)

21.6

Width (In.)

0.51

Width (mm)

12.8

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.19

Max. Bundle Diameter (mm)

4.8

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.22

Panel Hole Diameter (mm)

5.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498327216

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.4956

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.4780

Resources

Part Drawings

US English

Related Products