LWC25-A-D

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, .25" (6.4mm) bundle, natural, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.45

Height (mm)

11.4

Length (In.)

0.88

Length (mm)

22.2

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Rubber

CE Compliant

NA

Environment

Indoor

Max. Bundle Diameter (In.)

0.25

Max. Bundle Diameter (mm)

6.4

Max. Static Load (Lbs.)

0.45

Max. Static Load (g)

204.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498327193

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3350

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

3.3503

Resources

Part Drawings

GB0285BA

US English

Related Products