LWC25-H25-C

Wire Clips - Push Mount

Latching wire clip, push barb mount, .25" (6.4mm) bundle, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.47

Height (mm)

11.9

Length (In.)

0.86

Length (mm)

21.8

Width (In.)

0.58

Width (mm)

14.7

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.25

Max. Bundle Diameter (mm)

6.4

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.22

Panel Hole Diameter (mm)

5.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498327211

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7439

Resources

Part Drawings

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Related Products