LWC38-A-C

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, .38" (9.7mm) bundle, natural, standard package.

Specifications

Mount Method

Rubber Adhesive

Adhesive Material

Rubber

Overall Length (In.)

1

Overall Length (mm)

25.4

Color

Natural

Material

Nylon 6.6

Overall Width (In.)

1

Overall Width (mm)

25.4

Overall Height (In.)

0.56

Overall Height (mm)

14.2

Environment

Indoor

UL Recognized

E136577

Length (mm)

25.4

Max. Static Load (g)

227.0

Maximum Bundle Diameter (In.)

0.38

Maximum Bundle Diameter (mm)

9.5

Static Load Capacity (lb)

0.50

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498327200

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7439

Resources

Part Drawings

Latching Wire Clip: GB0160BA

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

Cable Ties & Wire Markers Catalog

US English

Brochures

US English

Related Products