LWC38-A-C20

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, .38" (9.7mm) bundle, black.

Specifications

Material

Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.56

Height (mm)

14.2

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Rubber

Environment

Indoor

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.5

Max. Static Load (Lbs.)

0.50

Max. Static Load (g)

227.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498371021

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7051

Resources

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Part Drawings

Latching Wire Clip: GB0160BA

US English

Related Products