LWC38-A-D

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, .38" (9.7mm) bundle, natural, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.56

Height (mm)

14.2

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Rubber

Environment

Indoor

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.6

Max. Static Load (Lbs.)

0.50

Max. Static Load (g)

227.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498327194

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3411

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

3.4111

Resources

Part Drawings

Latching Wire Clip: GB0160BA

US English

Related Products