LWC38-H25-D14

Wire Clips - Push Mount

Latching wire clip, push barb mount, .38" (9.7mm) bundle, gray, bulk package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Height (In.)

0.57

Height (mm)

14.5

Length (In.)

0.94

Length (mm)

23.9

Width (In.)

0.58

Width (mm)

14.7

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.5

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.22

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498327218

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2203

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.2028

Related Products