LWC50-A-T

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, .50" (12.7mm) bundle, natural, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.67

Height (mm)

17.0

Length (In.)

1.26

Length (mm)

32.0

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Rubber

Environment

Indoor

Max. Bundle Diameter (In.)

0.50

Max. Bundle Diameter (mm)

12.7

Max. Static Load (Lbs.)

0.63

Max. Static Load (g)

284.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498327195

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2163

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

2.1626

Resources

Part Drawings

GB0161BA

US English

Related Products