LWC50-H25-L14

Wire Clips - Push Mount

Latching wire clip, push barb mount, .50" (12.7mm) bundle, gray, standard package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Height (In.)

0.78

Height (mm)

19.8

Length (In.)

1.25

Length (mm)

31.8

Width (In.)

0.76

Width (mm)

19.3

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.50

Max. Bundle Diameter (mm)

12.7

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.22

Panel Hole Diameter (mm)

5.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498327237

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Related Products