LWC50-H25-T14

Wire Clips - Push Mount

Latching wire clip, push barb mount, .50" (12.7mm) bundle, gray, bulk package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Height (In.)

0.78

Height (mm)

19.8

Length (In.)

1.25

Length (mm)

31.8

Width (In.)

0.76

Width (mm)

19.3

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.50

Max. Bundle Diameter (mm)

12.7

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.22

Panel Hole Diameter (mm)

5.6

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498327219

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2163

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

2.1626

Resources

Part Drawings

US English

Related Products