LWC75-A-C14

Wire Clips - Adhesive Backed

Adhesive backed latching wire clip, .75" (19.1mm) bundle, gray, bulk package.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Height (In.)

0.90

Height (mm)

22.9

Length (In.)

1.48

Length (mm)

37.6

Width (In.)

1.24

Width (mm)

31.5

Adhesive Type

Rubber

Environment

Indoor

Max. Bundle Diameter (In.)

0.75

Max. Bundle Diameter (mm)

19.1

Max. Static Load (Lbs.)

0.93

Max. Static Load (g)

417.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498327232

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2478

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.4780

Resources

Part Drawings

GB0239FD

US English

Related Products