MACC25-A-C

Wire Clips - Adhesive Backed

Metal adhesive backed cord clip, .25" (6.4mm) bundle, standard package.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Overall Length (In.)

0.77

Overall Length (mm)

NA

Color

Silver

Material

Zinc Plated Steel

Overall Width (In.)

0.54

Overall Width (mm)

13.7

Overall Height (In.)

NA

Overall Height (mm)

NA

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

Length (In.)

0.77

Length (mm)

19.6

Clip Width (In.)

0.29

Clip Width (mm)

7.4

Max. Continuous Use Temperature

120°F (49°C)

Max. Static Load (g)

95.0

Maximum Bundle Diameter (In.)

0.25

Maximum Bundle Diameter (mm)

6.4

Static Load Capacity (lb)

0.21

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358498

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2839

Resources

Part Drawings

Metal Adhesive Backed Cord Clips- Macc25

US English

Catalog Cut Sheets

A2C12-A-C8 Product Page

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Related Products