MACC25-A-D

Wire Clips - Adhesive Backed

Metal adhesive backed cord clip, .25" (6.4mm) bundle, bulk package.

Specifications

Material

Zinc Plated Steel

Color

Silver

Length (In.)

0.77

Length (mm)

19.6

Width (In.)

0.54

Width (mm)

13.7

Adhesive Type

Rubber

Clip Width (In.)

0.29

Clip Width (mm)

7.4

Environment

Indoor

Max. Bundle Diameter (In.)

0.25

Max. Bundle Diameter (mm)

6.4

Max. Continuous Use Temperature

120°F (49°C)

Max. Static Load (Lbs.)

0.21

Max. Static Load (g)

95.0

Mounting Method

Rubber Adhesive Tape

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498398724

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1218

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2436

Resources

Part Drawings

Metal Adhesive Backed Cord Clips- Macc25

US English

Related Products