MACC62-A-C

Wire Clips - Adhesive Backed

Metal adhesive backed cord clip, .62" (15.8mm) bundle, 100 pc. package quantity.

Specifications

Material

Zinc Plated Steel

Color

Silver

Length (In.)

1.18

Length (mm)

30.0

Width (In.)

0.78

Width (mm)

19.7

Adhesive Type

Rubber

Clip Width (In.)

0.29

Clip Width (mm)

7.4

Environment

Indoor

Max. Bundle Diameter (In.)

0.62

Max. Bundle Diameter (mm)

15.7

Max. Continuous Use Temperature

120°F (49°C)

Max. Static Load (Lbs.)

0.44

Max. Static Load (g)

200.0

Mounting Method

Rubber Adhesive Tape

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358503

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4739

Resources

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Part Drawings

Metal Adhesive Backed Cord Clips- Macc62

US English

Catalog Cut Sheets

A2C12-A-C8 Product Page

US English

Related Products