MACC62-A-D

Wire Clips - Adhesive Backed

Metal adhesive backed cord clip, .62" (15.8mm) bundle, 500 pc. package quantity.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Color

Silver

Overall Width (In.)

0.78

Overall Width (mm)

19.7

Environment

Indoor

Clip Width (In.)

0.29

Clip Width (mm)

7.4

Material

Zinc Plated Steel

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498377583

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0753

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

0.3765

Resources

Part Drawings

US English

Brochures

US English

Related Products