MACC62-AV-C

Wire Clips - Adhesive Backed

Metal adhesive backed cord clip with VHB, .62" (15.8mm) bundle.

Specifications

Material

Zinc Plated Steel

Color

Silver

Length (In.)

1.18

Length (mm)

30.0

Width (In.)

0.78

Width (mm)

19.7

Adhesive Type

High Bond Acrylic

Clip Width (In.)

0.29

Clip Width (mm)

7.4

Environment

Indoor/High Temp

Max. Bundle Diameter (In.)

0.62

Max. Bundle Diameter (mm)

15.7

Max. Continuous Use Temperature

200°F (93°C)

Mounting Method

VHB Adhesive Tape

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498312819

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4739

Resources

Catalog Cut Sheets

A2C12-A-C8 Product Page

US English

Part Drawings

Metal Adhesive Backed Cord Clips- Macc62

US English

Specification Sheets

VHB ADHESIVE BACKED CORD CLIPS

US English

Related Products