globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Z-Purlin clip for wire, S-hooks, straps, and chain.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Application Attach Conduit and Boxes To Angled Flanges
Body Material High Carbon Steel, Spring Tempered
Color Black
Sub Brand StrongHold™
Standards Met RoHS Compliant
Vertical Static Load Capacity (kg) 45.4
Vertical Static Load Capacity (lb) 100
Part Features Compensates for angle of the Purlin

Packaging Detail

UPC 07498363374
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0179
Std. Ctn. Qty. 600
Std. Ctn. Volume (cf) 0.1074

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}