Z-Purlin clip with 1/4" or 3/8" threaded rod hanger - requires nuts.
Application | Assemblies for Threaded Rod and Drop Wire |
Body Material | Assembly |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 45.4 |
Vertical Static Load Capacity (lb) | 100 |
Part Features | Compensates for angle of the Purlin |
UPC | 07498363376 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP1226T-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |