P12316M

Purlin clip

Z-Purlin clip with 1" snap close conduit clip.

Specifications

Application

Attach conduit to Z-purlin

Color

Black

Fits EMT (In.)

1.00

Fits Rigid/IMC (In.)

1.00

Part Features

Compensates for angle of the Purlin

Product Type

Purlin clip

Static Load (Lbs.)

100.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

400

Packaging Details

UPC

07498363379

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.5192

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

US English

Related Products