Z-Purlin clip with 1/2" push fit conduit clip
Application | Provide A Method for Attaching Conduit To Angled Flanges |
Body Material | Assembly |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 11.3 |
Vertical Static Load Capacity (lb) | 25 |
Part Features | Compensates for angle of the Purlin |
UPC | 07498363348 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Z-Purlin Clip with 1/2" Push Fit Conduit Clip Customer Specification | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |