T-bar clip with 3/4" push fit conduit clip.
Application | (1) for Supporting Conduit Above Acoustical T-Bar (2) Top-Mounted Applications (3) Used In Conjunction with T-Bar Clips Mounted To Electrical Boxes To Eliminate The Need for offset Bending Conduit |
Product Type | T-Bar Clip |
Body Material | Assembly |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | Compatible with Standard T-Bar |
UPC | 07498363993 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP12PATA-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |