P1620M

Snap close Conduit Clip

Snap close conduit clip, fits EMT/Rigid/IMC 1 1/4 to 1, static load capacity:100 lbs.

Specifications

Application

Conduit to Conduit Trapeze Assembly

Fits EMT (In.)

1 - 1 1/4

Fits Rigid/IMC (In.)

1 - 1 1/4

Color

Metallic

Part Features

No fasteners required

Product Type

Snap close Conduit Clip

Static Load (Lbs.)

100.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

400

Packaging Details

UPC

07498363323

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.5192

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

US English

Related Products