Snap close conduit clip for 1" conduit with 1/4" non-threaded mounting hole, static load capacity: 100 lbs - vertical, 25 lbs. - horizontal.
Application | Conduit to Conduit Trapeze Assembly |
Product Type | Snap-Close Conduit Clip |
Body Material | High Carbon Steel, Spring Tempered |
Color | Black |
Environment | Indoor |
Mounting Hole Diameter (In.) | 0.25 |
Mounting Hole Diameter (mm) | 6.4 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 45.4 |
Vertical Static Load Capacity (lb) | 100 |
Horizontal Static Load Capacity (kg) | 11.3 |
Horizontal Static Load Capacity (lb) | 25 |
Part Features | No fasteners required |
UPC | 07498363319 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2444 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP16M-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |