P16M24

Snap-Close Conduit Clips

Beam clamp for 1/8" - 1/4" flange with 1" snap closed conduit clip, bottom mount, static load capacity: 75 lbs. vertically.

Specifications

Product Type

Snap-Close Conduit Clips

Color

Metallic

Compatible EMT Size

1.00

Compatible Rigid/IMC Size

1.00

Flange Thickness (In.)

1/8 - 1/4

Application

Attach Conduit to Beam - Bottom Mount

Part Features

Hammer-On Installation

Static Load (Lbs.)

75.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498362963

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.5192

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products