Stud wall clip with 1" snap-close conduit clip.
Application | Designed To Quickly Install Conduit To Metal Studs |
Product Type | Stud Wall Clip |
Body Material | Assembly |
Color | Black |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | Hammer-On Installation |
UPC | 07498363833 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.5192 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP16MF-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |