P16P24SM

Push-Fit Conduit Clip

Beam clamp for 1/8" - 1/4" flange with 1" push fit conduit clip, 3/4" Rigid/IMC, static load capacity: 25 lbs. - vertically for bottom mount, 15 lbs. vertically for side mount.

Specifications

Product Type

Push-Fit Conduit Clip

Color

Metallic

Compatible EMT Size

1.00

Flange Thickness (In.)

1/8 - 1/4

Application

Attach Conduit to Beam - Side Mount

Part Features

Hammer-On Installation

Static Load (Lbs.)

25.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498363849

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG

US English

Specification Sheets

US English

Related Products